3.1.1.2 VDD-First Entry Mode
To enter the Program/Verify mode via the VDD-First Entry mode, the following sequence must be followed:
- Hold ICSPCLK and ICSPDAT low.
- Raise the voltage on VDD from 0V to the desired operating voltage.
- Raise the voltage on MCLR from VDD or below to VIHH.
The VDD-First Entry mode is useful for programming the device when the VDD is already applied. It is not necessary to disconnect VDD to enter the Program/Verify mode. See the timing diagram in Figure 3-2.