3.1.1.1 VPP-First Entry Mode
To enter Program/Verify mode via the VPP-First Entry mode, the following sequence must be followed:
- Hold ICSPCLK and ICSPDAT low.
- Raise the voltage on MCLR from 0V to VIHH.
- Raise the voltage on VDD from 0V to the desired operating voltage.
The VPP-First Entry mode prevents the device from executing code prior to
entering the Program/Verify mode. For example, when the Configuration Byte has already
been programmed to have MCLR disabled (MCLRE =
'0'), the Power-up Timer disabled (PWRTE =
'0') and the internal oscillator selected, the device will execute
the code immediately. VPP-First Entry mode is strongly recommended as it
prevents the user code from executing. See the timing diagram in Figure 3-1.