9.2 Operational Characteristics
The following characteristics are applicable to the operating temperature range TA = -40°C to +85°C, unless otherwise specified.
| Pad | Parameters | Conditions | Min. | Typ. | Max. |
|---|---|---|---|---|---|
| VDDIN_3V3 | DC Supply | – | 3.0V | 3.3V | 3.6V |
| Maximum Input Current | – | – | – | 450mA | |
| VDDBU | DC Supply | Must be established first or at the same time as VDDIN_3V3. | 1.65V | 3.3V | 3.6V |
| Maximum Input Current | – | – | – | 0.1 mA | |
| VDDSDHC | DC Supply | SDHC I/Os Lines | 1.65V | 3.3V | 3.6V |
| Maximum Input Current | – | – | – | 30mA | |
| VDDISC | DC Supply | ISC I/Os Lines | 1.65V | 3.3V | 3.6V |
| Maximum Input Current | – | – | – | 30mA |