9.1 Absolute Maximum Ratings
| Parameter | Conditions | Min. | Max. |
|---|---|---|---|
| Storage Temperature | – | -60°C | +150°C |
| Maximum Operating Temperature | – | -40°C | +85°C |
| Voltage on Inputs Pins | With respect to ground | -0.3V | +4.0V |
| Maximum Voltage | On VDDIN_3V3 Pads | – | +4.0V |
| On VDDBU Pad | – | +4.0V | |
| On VDDSDHC Pad | – | +4.0V | |
| On VDDISC Pad | – | +4.0V |
Important: Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent
damage to the device. This is a stress rating only and functional operation of the
device at these or other conditions beyond those indicated in the operational
sections of this specification is not implied. Exposure to absolute maximum rating
conditions for extended periods may affect device reliability.