6.6 CONFIG6
| Name: | CONFIG6 |
| Offset: | 30 0005h |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WDTCCS[2:0] | WDTCWS[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | |||
Bits 5:3 – WDTCCS[2:0] WDT Input Clock Selector
| Value | Name | Description |
|---|---|---|
| x | WDTE =
00 | These bits have no effect |
| 111 | WDTE ≠
00 | Software control |
| 110 to 011 | WDTE ≠
00 | Reserved |
| 010 | WDTE ≠
00 | WDT reference clock is the SOSC |
| 001 | WDTE ≠
00 | WDT reference clock is the 32 kHz MFINTOSC |
| 000 | WDTE ≠
00 | WDT reference clock is the 31.0 kHz LFINTOSC |
Bits 2:0 – WDTCWS[2:0] WDT Window Select
| WDTCWS | WDTCON1[WINDOW] at POR | Software Control of WINDOW | Keyed Access Required? | ||
|---|---|---|---|---|---|
| Value | Window Delay Percent of Time | Window Opening Percent of Time | |||
111 | 111 | n/a | 100 | Yes | No |
110 | 110 | n/a | 100 | No | Yes |
101 | 101 | 25 | 75 | ||
100 | 100 | 37.5 | 62.5 | ||
011 | 011 | 50 | 50 | ||
010 | 010 | 62.5 | 37.5 | ||
001 | 001 | 75 | 25 | ||
000 | 000 | 87.5 | 12.5 | ||