6.13 CONFIG14
CAUTION:
- This is a one-way bit. Once cleared it cannot be set again. Reset through Bulk Erase and self-erase are also not possible.
| Name: | CONFIG14 |
| Offset: | 30 0018h |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SAFLOCK | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
Bit 0 – SAFLOCK SAF Lock Enable(1)
| Value | Description |
|---|---|
| 1 | SAF Lock disabled |
| 0 | SAF Lock
enabled; SAF areas are locked, SAFSZ bits can only be set to ‘0’
but cannot be erased to ‘1’ |