6.7 CONFIG7
| Name: | CONFIG7 |
| Offset: | 30 0006h |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VDDIO3MD | VDDIO2MD | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 1 | 1 |
Bit 1 – VDDIO3MD VDDIO3 Operating Mode
| Value | Description |
|---|---|
| 1 | VDDIO3 is in the Standard Operating Range of 1.62V-5.5V |
| 0 | VDDIO3 is in the Low-voltage Operating Range of 0.95V-1.62V |
Bit 0 – VDDIO2MD VDDIO2 Operating Mode
| Value | Description |
|---|---|
| 1 | VDDIO2 is in the Standard Operating Range of 1.62V-5.5V |
| 0 | VDDIO2 is in the Low-voltage Operating Range of 0.95V-1.62V |