2.2.1 Register ANAINIT in MCUR Will Always Read as Zero
The ANAINIT register in the MCUR module will always be read as zero, even if written to a value. The actual content of the register is correct.
Work Around
Do not use software that reads these registers to get the Analog Initialization configuration.
Affected Silicon Revisions
| Rev. L |
| X |