2.4.1 AWeX PWM Output After Fault Restarted With Wrong Values
When recovering from the fault state, the PWM output will drive wrong values to the port for up to two CLKPER + one CLKPER4 cycles.
Work Around
The following sequence can be used in Latched mode:
- Disable DTI outputs (Write DTICCxEN to 0).
- Clear fault flag.
- Wait for overflow.
- Re-enable DTI (Write DTICCxEN to 1).
- Set pin direction to output.
For Pattern Generation Mode, there is no work around.
Affected Silicon Revisions
| Rev. L |
| X |