2.9.1 ADC has Increased INL Error in When Used in SE Unsigned Mode at Low Temperatures
When using the ADC on Single-Ended (SE) unsigned mode, INL error increases up to +/- 5LSB in temperatures below -20°C.
Work Around
Use the ADC in single ended-signed mode.
Affected Silicon Revisions
| Rev. L |
| X |