2.7.1 Interface Behavior
The SAM C21 Diagnostic Library supports three interfacing behaviors:
- Call/Return - this interface is synchronous. The behavior of synchronous interfacing immediately returns the success or failure of the specific diagnostic operation.
- Interrupt callback - this interface is asynchronous. The behavior of asynchronous interfacing is the handling of interrupt notifications via a registered callback routine.
- void - this interface is used to setup or provide initialization for a subsequent test.