2.3 Build Procedure Without Optimization
Build the image with default options as described in PolarFire SoC GitHub and execute Grabserial during kernel/HSS boots up. Unoptimized boot time values for Yocto and Buildroot are listed in Table 1 and Table 2, respectively.