2.1 Boot Time Parameters
In the PolarFire SoC devices, Linux boot time includes the following parameters.
| Parameters | Description |
|---|---|
| HSS Time | Time to load U-Boot from eMMC to DDR |
| U-Boot Time | U-Boot_init + Time to copy Linux image from eMMC to DDR (till initiating kernel execution) |
| Linux Boot-Time | Time from start Kernel to shell prompt (Kernel + Userspace) |