1.2 Acronyms and Abbreviations
| Acronyms | Abbreviations |
|---|---|
| ADC | Analog-to-Digital Converter |
| ETSI | European Telecommunications Standards Institute |
| FCC | Federal Communications Commission |
| FLL | Frequency Lock Loop |
| MCU | Microcontroller Unit |
| PR | Prover |
| RF | Radio Frequency |
| SMA | Sub Miniature version A |
| SSID | Secure Session Identifier |
| SWD | Serial Wire Debugger |
| TDoA | Time Difference of Arrival |
| USB | Universal Serial Bus |
| UWB | Ultra-Wide Band |
| VR | Verifier |
| XTAL | External Crystal |