Operating Characteristics

  • Operating Voltage Ranges:
    • 1.8V to 3.6V (PIC18LF26/45/46K40 )
    • 2.3V to 5.5V ( PIC18F26/45/46K40)
  • Temperature Range:
    • Industrial: -40°C to 85°C
    • Extended: -40°C to 125°C