10-Bit Analog-to-Digital Converter with Computation (ADC2):
35
external channels
Conversion available during sleep
Four internal analog channels
Internal and external trigger options
Automated math functions on input signals:
Averaging, filter calculations, oversampling and
threshold comparison
8-bit hardware acquisition
timer
Hardware Capacitive Voltage Divider (CVD) Support:
8-bit precharge timer
Adjustable sample and hold capacitor array
Guard ring digital output drive
Zero-Cross Detect (ZCD):
Detect when AC signal on pin crosses ground
5-Bit Digital-to-Analog Converter (DAC):
Output available externally
Programmable 5-bit voltage (% of
VDD,[VRef+ - VRef-], FVR)
Internal connections to comparators and ADC
Two
Comparators (CMP):
Four external inputs
External output via PPS
Fixed Voltage Reference (FVR) Module:
1.024V, 2.048V and 4.096V output levels
Two buffered outputs: One for
DAC/CMP and one for ADC
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.