8 Resets

There are multiple ways to reset this device:

  • Power-on Reset (POR)
  • Brown-out Reset (BOR)
  • Low-Power Brown-out Reset (LPBOR)
  • MCLR Reset
  • WDT Reset
  • RESET instruction
  • Stack Overflow
  • Stack Underflow
  • Programming mode exit

To allow VDD to stabilize, an optional Power-up Timer can be enabled to extend the Reset time after a BOR or POR event.

A simplified block diagram of the On-Chip Reset Circuit is shown in the block diagram below.

Figure 8-1. Simplified Block Diagram of On-Chip Reset Circuit
Note: See “BOR Operating Conditions” table for BOR active conditions.