Operating Characteristics
- Operating Voltage Ranges:
- 1.8V to 3.6V (PIC18LF26/45/46K40 )
 - 2.3V to 5.5V ( PIC18F26/45/46K40)
 
 - Temperature Range:
- Industrial: -40°C to 85°C
 - Extended: -40°C to 125°C
 
 
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.