21 TMR2 - Timer2 Module
The Timer2 module is a 8-bit timer that incorporates the following features:
- 8-Bit Timer and Period Registers
 - Readable and Writable
 - Software Programmable Prescaler (1:1 to 1:128)
 - Software Programmable Postscaler (1:1 to 1:16)
 - Interrupt on T2TMR Match with T2PR
 - One-Shot Operation
 - Full Asynchronous Operation
 - Includes Hardware Limit Timer (HLT)
 - Alternate Clock Sources
 - External Timer Reset Signal Sources
 - Configurable Timer Reset Operation
 
See Figure 21-1 for a block diagram of Timer2.
Important: References to module Timer2 apply to all the
         even numbered timers on this device (Timer2, Timer4, etc.).
      Note: 
            
      - Signal to the CCP to trigger the PWM pulse.
 - See TxRST for external Reset sources.
 - See the Clock Source Selection table for clock source selection.