9 Resets
There are multiple ways to reset this device:
- Power-on Reset (POR)
 - Brown-out Reset (BOR)
 - Low-Power Brown-out Reset (LPBOR)
 - MCLR Reset
 - WDT Reset
 RESETinstruction- Stack Overflow
 - Stack Underflow
 - Programming mode Exit
 
To allow VDD to stabilize, an optional Power-up Timer can be enabled to extend the Reset time after a BOR or POR event.
A simplified block diagram of the on-chip Reset circuit is shown in the block diagram below.
Note: See the “BOR Operating Modes”
            table for BOR Active conditions.