Power-Saving Operation Modes
- Doze: CPU and Peripherals Running at Different Cycle Rates (typically CPU is lower)
 - Idle: CPU Halted While Peripherals Operate
 - Sleep: Lowest Power Consumption
 - Peripheral Module Disable (PMD):
- Ability to selectively disable hardware module to minimize active power consumption of unused peripherals
 
 - Extreme Low-Power mode (XLP)
- Sleep: 500 nA typical @ 1.8V
 - Sleep and Watchdog Timer: 900 nA typical @ 1.8V