5.5 PIC32CX-BZ6 and PIC32WM-BZ6 Three-Wire PTA Coexistence Design
PIC32CX-BZ6 and PIC32WM-BZ6 provides the Three-Wire Packet Traffic
Arbitration (PTA) WLAN coexistence solution.
This coexistence solution provides three pins to exchange coordinating information
between BT and WLAN. When a BT request (BT_ACTIVE=1) is received, the Wi-Fi device
compares this external priority (BT_PRIORITY) request against the internal Wi-Fi
priority to grant BT (WLAN_ACTIVE=0) or Wi-Fi (WLAN_ACTIVE=1)
The three pins are defined as:
BT_ACTIVE: This output pin is
to tell that BT is using the RF resources. The signal is high when BT is asking and
accessing the RF. The signal is low when BT is not using the RF.
BT_PRIORITY: This output pin is to
tell the BT priority request. The signal is high when there is a high-priority BT
request. The signal is low when there is a low priority request.
WLAN_ACTIVE: This input pin brings in
the information about when the WLAN activities are taking place. The signal is high
when WLAN is using the RF resources. The signal is low when WLAN is not using the
RF.
The
BT device wants to use BT RF. It raises a request and WLAN rejects
the request.
T2: Wi-Fi
device rejects the grant by asserting WLAN_ACTIVE signal. BT
device stops the ongoing BT RF preparation.
T3: BT device
de-asserts both BT_ACTIVE and BT_PRIORITY signals after stopping
the BT RF preparation.
Scenario 3: Wi-Fi device aborts the ongoing BT RF activity by
raising WLAN_ACTIVE signal.
The BT device is using BT RF.
Wi-Fi raises a request and waits for BT to grant the RF
access.
T9: BT device
aborts the ongoing BT RF activity after detecting the
WLAN_ACTIVE signal is asserted.
T8: BT device
de-asserts both BT_ACTIVE and BT_PRIORITY signals after
detecting the WLAN_ACTIVE signal is asserted.
The following table summarizes the timing values:
Timing
Minimum (us)
Maximum (us)
T1
––
100
T2
75
80
T3
120
160
T8
––
100
T9
––
45
Hardware Information:
The following dedicate GPIOs are assigned as PTA Pins, once the PTA
feature is enabled..
PTA Pin Function
GPIO Pin
BT_ACTIVE
PA3
BT_PRIORITY
PA9
WLAN_ACTIVE
PA8
48 pin package IC and PIC32-BZ6 provided
MCC settings to enable PTA feature.
Software Design
Information
Figure 5-281. MCC ConfigurationUsers can enable this feature through the MCC settings provided in BLE
stack.
PTA APIs in BLE_Stack
library
Two APIs are designed in BLE_Stack library.
BT_SYS_PtaInit – It
is called within APP_PtaInit() to enable BLE stack PTA feature.
BT_SYS_PtaWlanActiveIrqHandler – It is called within
APP_PtaWlanActiveIrqHandler() to handle WLAN_ACTIVE signal.
MCC Code
Generation
The following MCC configurations apply when BLE MCC
component PTA option is enabled.
Includes PA3, PA9 and PA8 gpio setup
in plib_gpio.c
Including
app_pta_handler.c and app_pta_handler.h to project.
Generate
application template code to call APP_PtaInit() in
APP_BleStackInitAdvance().
The PTA feature
will be enabled automatically through the above generated
code
BT Request Priority Design
Other Bluetooth activities are of high priority, with
exceptions like Bluetooth scanning, packets advertising and RSSI
measurements for channel classification.