12.6.3.3 APP_TRPS_DiscEvtProc
C
void APP_TRPS_DiscEvtProc(uint16_t connHandle);Description
Process Disconnection event specific to BLE Sensor
Parameters
| Parameter | Description |
|---|---|
| [in] connHandle | Handle associated with the Connection |
void APP_TRPS_DiscEvtProc(uint16_t connHandle);Process Disconnection event specific to BLE Sensor
| Parameter | Description |
|---|---|
| [in] connHandle | Handle associated with the Connection |
Rev: F