37.5.13 I2CxBTOC

I2C Bus Time-Out Clock Source Selection
Name: I2CxBTOC
Offset: 0x029F

Bit 76543210 
     BTOC[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – BTOC[3:0] Bus Time-Out Clock Source Selection

Table 37-5. 
BTOC Selection
1111 - 1001 Reserved
1000 SOSC
0111 MFINTOSC (32 kHz)
0110 LFINTOSC
0101 TU16B_out
0100 TU16A_out
0011 TMR6_postscaled
0010 TMR4_postscaled
0001 TMR2_postscaled
0000 Reserved