27.2.4 SMTxCLK
Name: | SMTxCLK |
Offset: | 0x030F |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CSEL[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – CSEL[3:0] SMT Clock Selection
CSEL Value | SOURCE | Active in Sleep |
---|---|---|
1111-1001 |
Reserved | No |
1000 |
CLKR | No |
0111 |
EXTOSC | Yes |
0110 |
SOSC | Yes |
0101 |
MFINTOSC (32 kHz) | Yes |
0100 |
MFINTOSC (500 kHz) | Yes |
0011 |
LFINTOSC | Yes |
0010 |
HFINTOSC | Yes |
0001 |
FOSC | No |
0000 |
FOSC/4 | No |