When the Source or the Destination Stop bit is cleared (SSTP, DSTP = 0), the transactions continue unless stopped by
the user. The DMAxSCNTIF and DMAxDCNTIF flags are set whenever the respective counter
registers are reloaded.
Note:
SR - Source Read
DW - Destination Write
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.