26.10.5 TxCLKCON
Name: | TxCLKCON |
Offset: | 0x326,0x332,0x33E |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CS[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – CS[4:0] Timer Clock Source Selection
CS | Clock Source | ||
---|---|---|---|
Timer2 | Timer4 | Timer6 | |
11111-10110 |
Reserved | ||
10101 |
CLC8_OUT | ||
10100 |
CLC7_OUT | ||
10011 |
CLC6_OUT | ||
10010 |
CLC5_OUT | ||
10001 |
CLC4_OUT | ||
10000 |
CLC3_OUT | ||
01111 |
CLC2_OUT | ||
01110 |
CLC1_OUT | ||
01101 |
ZCD_OUT | ||
01100 |
NCO3_OUT | ||
01011 |
NCO2_OUT | ||
01010 |
NCO1_OUT | ||
01001 |
CLKREF_OUT | ||
01000 |
EXTOSC | ||
00111 |
SOSC | ||
00110 |
MFINTOSC (32 kHz) | ||
00101 |
MFINTOSC (500 kHz) | ||
00100 |
LFINTOSC | ||
00011 |
HFINTOSC | ||
00010 |
FOSC | ||
00001 |
FOSC/4 | ||
00000 |
Pin selected by T2INPPS | Pin selected by T4INPPS | Pin selected by T6INPPS |