26.10.6 TxRST

Name: TxRST
Offset: 0x327,0x333,0x33F

Timer External Reset Signal Selection Register

Bit 76543210 
   RSEL[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – RSEL[5:0] External Reset Source Selection

Table 26-4. External Reset Sources
RSEL Reset Source
TMR2 TMR4 TMR6
111111-100100 Reserved
100011 U5TX_Edge (Positive/Negative)
100010 U5RX_Edge (Positive/Negative)
100001 U4TX_Edge (Positive/Negative)
100000 U4RX_Edge (Positive/Negative)
011111 U3TX_Edge (Positive/Negative)
011110 U3RX_Edge (Positive/Negative)
011101 U2TX_Edge (Positive/Negative)
011100 U2RX_Edge (Positive/Negative)
011011 U1TX_Edge (Positive/Negative)
011010 U1RX_Edge (Positive/Negative)
011001 CLC8_OUT
011000 CLC7_OUT
010111 CLC6_OUT
010110 CLC5_OUT
010101 CLC4_OUT
010100 CLC3_OUT
010011 CLC2_OUT
010010 CLC1_OUT
010001 ZCD_OUT
010000 CMP2_OUT
001111 CMP1_OUT
001110 PWM4S1P2_OUT
001101 PWM4S1P1_OUT
001100 PWM3S1P2_OUT
001011 PWM3S1P1_OUT
001010 PWM2S1P2_OUT
001001 PWM2S1P1_OUT
001000 PWM1S1P2_OUT
000111 PWM1S1P1_OUT
000110 CCP3_OUT
000101 CCP2_OUT
000100 CCP1_OUT
000011 TMR6_Postscaler_OUT TMR6_Postscaler_OUT Reserved
000010 TMR4_Postscaler_OUT Reserved TMR4_Postscaler_OUT
000001 Reserved TMR2_Postscaler_OUT TMR2_Postscaler_OUT
000000 Pin selected by T2INPPS Pin selected by T4INPPS Pin selected by T6INPPS