28.9.8 TUxyCLK

Clock Input Selector
Note:
  1. This register is not available when the module is chained and operated as a Secondary module.
Name: TUxyCLK

Bit 76543210 
    CLK[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – CLK[4:0] Clock Input Selector

Table 28-5. TUxyCLK Clock Input Selections
CLK Clock Input
11111 CLC8_OUT
11110 CLC7_OUT
11101 CLC6_OUT
11100 CLC5_OUT
11011 CLC4_OUT
11010 CLC3_OUT
11001 CLC2_OUT
11000 CLC1_OUT
10111 NCO3_OUT
10110 NCO2_OUT
10101 NCO1_OUT
10100 PWM4S1P2_OUT
10011 PWM4S1P1_OUT
10010 PWM3S1P2_OUT
10001 PWM3S1P1_OUT
10000 PWM2S1P2_OUT
01111 PWM2S1P1_OUT
01110 PWM1S1P2_OUT
01101 PWM1S1P1_OUT
01100 CCP3_OUT
01011 CCP2_OUT
01010 CCP1_OUT
01001 CLKREF_OUT
01000 EXTOSC
00111 SOSC
00110 MFINTOSC (32 kHz)
00101 MFINTOSC (500 kHz)
00100 LFINTOSC
00011 HFINTOSC
00010 FOSC
00001 TUIN1PPS
00000 TUIN0PPS
Reset States: 
POR/BOR = 00000
All Other Resets = uuuuu
This register is not available when the module is chained and operated as a Secondary module.