1.1 Key Features

  • One mikroBUS Pass-Through Interface Connector (J1, J2)
  • One 3-Lead Contact Socket (U1) for a 6.5 mm x 2.5 mm Package
  • 0Ω Resistor for Selecting a 3.3V (R3) or 5V (R4) Power (Default Setup Uses 3.3V, R3). Only One Can Be Populated at a Given Time.
  • Jumper (J3) for Selecting Between SWI and SWI-PWM Modes
  • Jumper (JPP1) for Selecting Between Direct VCC Power and Parasitic Power Modes of Operation
  • One Red LED (PWR) to Indicate VCC Power is Applied to the Board