1.5 Power Indication
The supply power indicator is a red LED (PWR) that illuminates when the board has power. This will work for both 3.3V or 5V supply options and will light over the full range of power supply voltage for all devices.
The supply power indicator is a red LED (PWR) that illuminates when the board has power. This will work for both 3.3V or 5V supply options and will light over the full range of power supply voltage for all devices.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.