Use this meter form type when metering any 2-Phase service with two phases of voltage
measurement, each with its own current measurement. Mathematically, this makes three
seemingly different services: 2-Phase 3-Wire Network, 2-Phase 5-Wire, and the “1-Phase”
3-Wire 2-Element meter forms all mathematically equivalent, except for the results
reported for phase-phase voltages and voltage-current phasing.Figure 5-7. Service Type 5 –
2P3W_2E_2V2I
In the most straightforward, default non-transformational processing, metering with form
type:5 is mathematically the equivalent to metering with form type:4. However, as
expected, differences would be evident in different reported results for phase-phase
voltage values as well as phasing between the voltage and current channels.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.