Use this meter form type to meter the typical 3-phase 3-wire delta 2 element service.Figure 5-6. Service Type 4 –
3P3WD_2E_2V2I
In the most straight-forward, default non-transformational processing, metering with form
type:4 is mathematically the equivalent to metering with form type:5. However, as
expected, differences would be evident in different reported results for phase-phase
voltage values as well as phasing between the voltage and current channels.
Dto4WY_TRANSFORM EQUATIONS:
The DtoY_TRANSFORM option enables the following alternate transform equations:
VA = (2/3)V1 – V3/3
VB = -(V1 + V3)/3 IB = -(I1 + I3)
VC = (2/3)V3 – V1/3
Note: Transforms may introduce metering artifacts in the case of
non-Blondel and unbalanced situations.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.