2.6 Signals and Phases Defined

The metrology library receives digitized samples from the connected AFE, supporting up to eight primary channels. These channels are assigned to the DSP processing channels through a configurable channel matrix. The DSP processing channels are: I_A, V_A, I_B, V_B, I_C, V_C, V_D, and measured neutral current, I_Nm.