2 Hardware Setup
The keyfob software includes a special feature for automatically detecting old Sub-GHz and Bluetooth Low Energy base stations. Depending on the type of base station, the software utilizes the corresponding Radio Frequency (RF) mode for communication.
The software contains all the services for a simple keyfob function, such as interrupt services for the buttons, communication type detection, as well as key pairing functions. It also contains the appropriate software for a Bluetooth Low Energy base station.