Overview

The PIC32CX-BZ3/PIC32CX-BZ36 family of devices conform functionally to the device data sheet, except for the anomalies described in this document.

The silicon issues discussed in the following pages are for silicon revisions with the device and revision IDs listed in the following table. The silicon issues are summarized in Table 1-1.

The errata described in this document will be addressed in future revisions of the PIC32CX-BZ3/PIC32CX-BZ36 family silicon.

Note: This document summarizes all silicon errata issues from all revisions of silicon: previous, as well as current.
Table . PIC32CX-BZ3/PIC32CX-BZ36 Family Silicon Device Identification
Part Number Device Identification (DID[31:0])Revision ID (DID.REVISION[3:0])Revision ID (DID.REVISION[3:0])
A0B0
PIC32CX5109BZ31048, WBZ3510x00009E030x0—
PIC32CX5109BZ31032, WBZ3500x00009E02—
PIC32CX5109BZ360480x0009E03—0x1
PIC32CX5109BZ360320x0009E02—
Note: Refer to the Device Service Unit chapter in the device’s data sheet for detailed information on device identification and revision IDs for your specific device.