2 Data Sheet Clarifications
The following clarifications and additional information are applicable to the latest version of
the PIC32CX-BZ3/PIC32CX-BZ36 SoC and WBZ35x
Module Family Data Sheet (DS70005541):
- Updated “VZPBOR” value in the BOR Electrical Characteristics and “TMCLR” value in the Reset Timing Characteristics of the 43.1.5 and 43.2.5 Power Supply DC Module Electrical Specifications.
- Updated “WKUP_IDLE”, “WKUP_STDBY”, “WKUP_BCKUP” and “WKUP_OFF” values in the Wake-Up Timing from Low Power Modes AC Electrical Specifications of the 43.1.11 and 43.2.11 Wake-Up Timing from Low Power Modes AC Electrical Specifications.
- Updated “VIH” and “VOL” values in the I/O PIN AC/DC Electrical Specifications of the 43.1.12 and 43.2.12 I/O PIN AC/DC Electrical Specifications.
- Updated “FOSC_XOSC32”, “CXIN32” and “CXOUT32” values in the XOSC32 AC Electrical Specifications of the 43.1.14 and 43.2.14 XOSC32 AC Electrical Specifications.
- Updated “RSRC” value in the ADC AC Electrical Specifications and “Res”, “EN0B”, “INL”, “DNL”, “GERR”, “EOFF”, “SINAD”, “SNR”, “SFDR” and “THD” values in the ADC Single-Ended Mode AC Electrical Specifications of the 43.1.17 and 43.2.17 ADC Electrical Specifications.
- Updated “TAD” and “FTPR (Single-ended mode)” values in the ADC Conversion AC Electrical Requirements and “TCNV” value in the ADC Sample AC Electrical Requirements of the 43.1.17 and 43.2.17 ADC Electrical Specifications.
- Updated I2C Module Client Mode Electrical Specifications values in the 43.1.21 and 43.2.21 I2C Module Electrical Specifications.