High Speed Clock
Frequency up to 20 MHz
(VCC = 4.5V to
5.5V)
Supports Page Write up to
32 Bytes
Self-Timed Write Cycle
within 5 ms Maximum
Block Write Protection:
Protect 1/4, 1/2 or entire array
Write-Protect
(WP) Pin and Write Disable
Instructions for Both Hardware and Software Data Protection
High Reliability:
Endurance: 1,000,000 write cycles
Data retention: 100 years
RoHS Compliant
Die Sale Options: Wafer
Form and Bumped Wafers
DS20006244C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.