2 Pin Description

The descriptions of the pins are listed in Table 2-1.

Table 2-1. Pin Function Table
Name8-Lead SOIC8-Lead TSSOP8-Pad UDFN(1)Function
CS111Chip Select
SO222Serial Data Output
WP(2)333Write-Protect
GND444Ground
SI555Serial Data Input
SCK666Serial Data Clock
HOLD(2)777Suspend Serial Input
VCC888Device Power Supply
Note:
  1. The exposed pad on this package can be connected to GND or left floating.
  2. The Write-Protect (WP) and Hold (HOLD) pins should be driven high or low, as appropriate.