1.3.1 External Debugger Connections to the SG41
The PKoB4 on-board debugger will typically be all that is needed to program the PIC32CX1025SG41 microcontroller. If, for some reason, there is a desire to use an external debugger/programmer, there is an option to do this by populating some additional features of the board and following the procedure below.
Hardware Requirements
- Cortex Header: 2x5 50 mil pitch
- Manufacturer: Amphenol FCI
- Part Number: 20021111-00010T4LF
- PKoB4 Reset Header: 1x2 100 mil pitch
- Manufacturer: Samtec Inc.
- Part Number: TSW-102-07-G-S
- Jumper Cap: 100 mil pitch
- Manufacturer: FCI
- Part Number: 63429-202LF
- In-Circuit Debuggers:
- Adpater Kit: AC102015 ICD / PICkit Adapter Kit
: For items 1, 2 and 3, the ordering information provided
serves as an example of devices that may be utilized. Alternative options are
available.
External Debugger Connections to the SG41
- Populate J400, the 10-pin Cortex header.Restriction: This header needs to be an unshrouded connector due to limited space on the board.
- Populate J300, the PKoB4 Reset header. Ensure that the PKoB4 is in Reset mode to enable programming via the debugger.
- Place a jumper cap on the J300 header.
- Attach the PICKit debugger tool to the Cortex header, ensuring alignment with the pin 1 indicator.
- Connect the adapter kit to the USB debugger tool.
- Connect the adapter board to the EV89U05A using the 2x5 50 mil pitch cable.
- Connect the USB cable to the EV89U05A to supply power to the board.
- Attach a micro USB cable to the debugger.
- Launch either MPLAB® X IDE or MPLAB X IPE to program the board.