3.2.3 Clock Circuitry
The embedded MPU generates its necessary clocks based on two external oscillators: one slow clock (SLCK) oscillator running at 32.768 kHz and one main clock oscillator running at 24 MHz.
The following figure shows the processor clock circuitry.