1.4.1.7 SPI Flash Programming Enhancements
Libero SoC v2021.2 adds the following capabilities to SPI Flash programming.
-
Support for loading STAGE3 initialization client when adding SPI Bitstream client in SPI Flash. Support for exporting STAGE3 file along with SPI bitstream file in the Export Bitstream dialog box.
- Support for loading binary image (
.bin) SPI Flash clients. - Programming support of Gigabit SPI Flash devices: GD25S512 and GD25Q256.
- Programming support of Micron MT25QL02G SPI Flash device.
- Programming support of Winbond W25Q128JWYIQ SPI Flash device.
For more information, see the Libero SoC Design Flow User Guide .