1.3.7 SynplifyPro and Identify
The SynplifyPro and Identify tools bundled in Libero SoC v2021.2 have been upgraded to version R-2021.03M. Besides enhancements and fixes, SynplifyPro is now fully supported on Ubuntu 18.04.
Generated names of signals and ports get renamed without special characters.
When the new attribute
syn_safe_cdc is applied on a CDC path, it
ensures that SynplifyPro will not add syn_preserve,
syn_replicate, and syn_allow_retiming
attributes, making these registers available for absorption during RAM and MATH
block inference. SynplifyPro still reports the path as Safe and its description will
be syn_safe_cdc attribute applied. The
syn_safe_cdc can be applied on source, destination, or both.
Example:reg ar /* synthesis syn_safe_cdc = 1 */;
reg zr;
reg sync;
always @(posedge clk1)
begin
ar <= a;
end
always @(posedge clk2)
begin
zr <= ar;
sync <= zr;
end