1.3.5 Timing Constraint Enhancements: Multi-cycle Start and End Options
Libero SoC v2021.2 adds support for
-start and -end
options to the set_multicycle SDC timing constraint. These options
allow users to specify which clock period is applied for the additional cycles. - For
-end, the capturing clock period is applied, which is the default for setup analysis. - For
-start, the launching clock is applied, which is the default for hold analysis.
-start or -end will not
be affected, as the defaults are unchanged.For more details, see the SmartTime Static Timing Analyzer User Guide .