6.6.5 Target USB
Revision 6 of SAM V71 Xplained Ultra does not have the ability to detect power on the target USB connector. The pin-header marked "USB VBUS" in Figure 4-2 and described in Table 4-16 is not implemented in the PCB.
Revision 6 of SAM V71 Xplained Ultra does not have the ability to detect power on the target USB connector. The pin-header marked "USB VBUS" in Figure 4-2 and described in Table 4-16 is not implemented in the PCB.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.