6.6.6 Ethernet RJ-45 Connector
On revision 6 of SAM V71 Xplained Ultra the TX and RX differential pairs has a swapped position on the RJ-45 connector compared to what is normal.
| Component pin number | Revision 6 | Later revisions |
|---|---|---|
| 1 | LED0 VCC | LED0 VCC |
| 2 | LED0 GPIO | LED0 GPIO |
| 3 | RX_P | TX_P |
| 4 | RCT | TCT |
| 5 | RX_N | TX_N |
| 6 | TX_P | RX_P |
| 7 | TCT | RCT |
| 8 | TX_N | RX_N |
| 9 | NC | NC |
| 10 | GND | GND |
| 11 | LED1 GPIO | LED1 GPIO |
| 12 | LED1 VCC | LED1 VCC |
| 13 | TAB | TAB |
| 14 | TAB | TAB |