The initialization of the SPI happens similar to the previous example. Similar to the
master mode, the SS pin has to be set as output first and then
the SPI can be enabled. The SPI interrupt is enabled by setting the SPIE bit in the
SPCR.Figure 4-1. Interrupt Controlled Master -
Initialization and Transmission
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.