Jump to main content
AVR151: Setup and Use of the SPI AVR151
Search
Product Pages
ATMEGA162
Introduction
Features
1
General Description of the SPI
1.1
Data Transmission Between Master and Slave
1.2
Pins of the SPI
1.3
Multi Slave Systems -
SS
Pin Functionality
1.4
SPI Timing
1.5
Considerations For High Speed Transmissions
1.6
SPI Transmission Conflicts
2
Setup the SPI
3
Example 1: SPI Communication Controlled by Polling
3.1
Master Side
3.2
Slave Side
4
Example 2: SPI Communication Controlled by Interrupts
4.1
Master Side
4.2
Slave Side
5
Conclusion
6
Revision History
Legal Disclaimer