2.4.1 Transmit PLL

The PolarFire Transmit PLL (PF_TX_PLL) is a hard IP block that provides a bit clock and a reference clock to the transceiver block. The transmit PLL is configured with a reference clock of 156.25 MHz and generates an output clock of 10312.5 Mbps. The following figure shows the Transmit PLL configurator.

Figure 2-6. Transmit PLL