3.4 Power Consumption Comparison
| Implementation | Average Current | Reduction vs. Active Mode | Notes |
|---|---|---|---|
| Active mode | ~6.18 mA | Baseline | CPU active at 24 MHz continuously; no idle savings |
| Standby + Interrupts | ~1.08 mA | ~82.5% reduction | CPU wakes every 100 ms to process each sample |
| SleepWalking — Below Threshold | ~9.91 µA | ~99.8% reduction | Peripherals sample autonomously; CPU remains in Standby |
| SleepWalking — Above Threshold (with UART) | ~159 µA | ~97.4% reduction | Includes CPU wake events for UART transmission |
| SleepWalking — Deep Standby (between wakes) | ~2.39 µA | ~99.96% reduction | True Standby baseline between 100 ms sampling cycles |
The measured results demonstrate the transformative impact of SleepWalking on system power consumption. Moving from Active mode to Standby with Interrupts reduces average current by approximately 82.5%, while SleepWalking under normal operating conditions (below threshold) achieves a 99.8% reduction. The deep Standby baseline of just 2.39 µA between sampling events confirms that the hardware SleepWalking architecture eliminates nearly all unnecessary current draw during idle intervals. For battery-powered applications, this progression translates directly into dramatically extended operational life.